SPEC 42085

SRG-S CABLES

Silicone Rubber Glass Braid Conductors with an Overall Silicone Rubber Jacket, Temp Rating 200°C, 600V

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber with a fiberglass braid over the insulation
  3. Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
  4. Jacket:Silicone Rubber

Applications and Features:

Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
Good chemical resistance, excellent electrical properties and provides circuit integrity when exposed to high temperatures and flame. Also available in Power & Instrumentation Cable

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milinchlb/1000ft°CStyle/Type
    C56305123300.430110200Non-UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmkg/km°CStyle/Type
    C563051230.7610.92164200Non-UL

    Revision: 3.0.00M