SPEC 42085
SRG-S CABLES
Flexible Silicone Rubber Glass Braid Conductors with an Overall Silicone Rubber Jacket, Temp Rating 200°C, 600V
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber with a fiberglass braid over the insulation
- Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
- Jacket:Silicone Rubber
Applications and Features:
Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
Good chemical resistance, excellent electrical properties and provides circuit integrity when exposed to high temperatures and flame. Flexible. Also available in Power & Instrumentation Cable
Good chemical resistance, excellent electrical properties and provides circuit integrity when exposed to high temperatures and flame. Flexible. Also available in Power & Instrumentation Cable
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | °C | Style/Type | |
C56420 | 10 | 7 | 45 | 0.820 | 500 | 200 | Non-UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | °C | Style/Type | |
C56420 | 10 | 7 | 1.14 | 20.83 | 744 | 200 | Non-UL |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC