SPEC 42090

TGGTG CABLES

TGGTG Power Cable - Premium High Temperature Cable, Temp Rating 250°C, 600V

...

Construction:

  1. Conductor:Flexible stranded nickel plated, annealed copper
  2. Insulation:PTFE Fluoropolymer tapes covered by wrapped fiberglass yarn
  3. Braid:Fiberglass braid jacket is applied over the insulation
  4. Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
  5. Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature saturant

Applications and Features:

Used in wiring equipment. Excellent flame resistance, good weathering, sunlight, ozone, and corona resistance, and good flexibility without cold flow. Also available in Power and Instrumentation Cables.

Specifications:

  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.inchlb/1000ft°CStyle/Type
    C532001620.28038250UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmkg/km°CStyle/Type
    C532001627.1157250UL

    Revision: 3.0.00M