SPEC 42090
TGGTG CABLES
TGGTG Power Cable - Premium High Temperature Cable, Temp Rating 250°C, 600V

Construction:
- Conductor:Flexible stranded nickel plated, annealed copper
- Insulation:PTFE Fluoropolymer tapes covered by wrapped fiberglass yarn
- Braid:Fiberglass braid jacket is applied over the insulation
- Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
- Jacket:Fiberglass braid jacket is applied over the insulation, then treated with a high temperature saturant
Applications and Features:
Used in wiring equipment. Excellent flame resistance, good weathering, sunlight, ozone, and corona resistance, and good flexibility without cold flow. Also available in Power and Instrumentation Cables.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | lb/1000ft | °C | Style/Type | |
C53400 | 12 | 2 | 0.340 | 67 | 250 | UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | kg/km | °C | Style/Type | |
C53400 | 12 | 2 | 8.64 | 100 | 250 | UL |
Revision: 3.0.00M