SPEC 42095

MGG CABLES

High Temperature Cable, Temp Rating 450°C, 600V

...

Construction:

  1. Conductor:Flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Phlogopite mica tape with fiberglass braid jacket
  3. Braid:Fiberglass braid jacket
  4. Cabling:Conductors are cabled with a left hand lay
  5. Jacket:Fiberglass braid jacket is treated with a high temperature saturant

Applications and Features:

Used in wiring equipment that will be exposed to high temperatures. Excellent flame resistance. Can withstand up to 2400°F short term. Also available in Power and Instrumentation Cables.

Specifications:

  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.inchlb/1000ft°CStyle/Type
    C542001620.29038450UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmkg/km°CStyle/Type
    C542001627.3757450UL

    Revision: 3.0.00M