SPEC 42095
MGG CABLES
High Temperature Cable, Temp Rating 450°C, 600V

Construction:
- Conductor:Flexible stranded 27% nickel plated, annealed copper
- Insulation:Phlogopite mica tape with fiberglass braid jacket
- Braid:Fiberglass braid jacket
- Cabling:Conductors are cabled with a left hand lay
- Jacket:Fiberglass braid jacket is treated with a high temperature saturant
Applications and Features:
Used in wiring equipment that will be exposed to high temperatures. Excellent flame resistance. Can withstand up to 2400°F short term. Also available in Power and Instrumentation Cables.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | lb/1000ft | °C | Style/Type | |
C54310 | 14 | 4 | 0.380 | 99 | 450 | UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | kg/km | °C | Style/Type | |
C54310 | 14 | 4 | 9.65 | 147 | 450 | UL |
Revision: 3.0.00M