SPEC 42095
MGG CABLES
Flexible High Temperature Cable, Temp Rating 450°C, 600V
Construction:
- Conductor:Flexible stranded 27% nickel plated, annealed copper
- Insulation:Phlogopite mica tape with fiberglass braid jacket
- Braid:Fiberglass braid jacket
- Cabling:Conductors are cabled with a left hand lay
- Jacket:Fiberglass braid jacket is treated with a high temperature saturant
Applications and Features:
Used in wiring equipment that will be exposed to high temperatures. Flexible.
Excellent flame resistance. Can withstand up to 2400°F short term. Also available in Power and Instrumentation Cables.
Excellent flame resistance. Can withstand up to 2400°F short term. Also available in Power and Instrumentation Cables.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | lb/1000ft | °C | Style/Type | |
C54530 | 10 | 12 | 0.950 | 648 | 450 | UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | kg/km | °C | Style/Type | |
C54530 | 10 | 12 | 24.13 | 964 | 450 | UL |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC