SPEC 42100
FLAMROXTM HIGH PERFORMANCE CABLE
Flamrox - Premium High Temperature Single Conductor Cable, 600V, Temp Rating 450°C, Non-UL 538°C

Construction:
- Conductor:flexible stranded 27% nickel plated, annealed copper
- Insulation:A phlogopite mica tape
- Braid:Fiberglass braid jacket
- Tape:Phlogopite mica tape thermal barrier
- Tape:Fluoropolymer tape moisture barrier
- Jacket:An overall fiberglass braid is treated with a high temperature saturant
Applications and Features:
Used in critical areas where standard high temperature lead wire is not sufficient to maintain circuit integrity due to extreme temperatures, or exposure to open flame. Used for equipment wiring in iron mills, steel mills, glass plants, and cement kilns.
Excellent flame resistance, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term. Available with stainless steel braid. Available with insulated or uninsulated ground conductors.
Excellent flame resistance, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term. Available with stainless steel braid. Available with insulated or uninsulated ground conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | lb/1000ft | °C | Style/Type | |
C55200 | 16 | 2 | 0.326 | 48 | 450 | UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | kg/km | °C | Style/Type | |
C55200 | 16 | 2 | 8.28 | 71 | 450 | UL |
Revision: 3.0.00M