SPEC 42210
FEP/FEP Instrumentation Shielded Triads Tray Cable
Flexible Instrumentation Shielded Triads, 600 Volts, 200°C Dry Special Applications
Construction:
- Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
- Insulation:Extruded fluorinated ethylene propylene (FEP)
- Twisted Triad:Conductors twisted together with a drain wire and alum/mylar shield
- Shielding:Aluminum mylar shield and drain wire is applied over the core
- Overall Jacket:Extruded fluorinated ethylene propylene (FEP)
Applications and Features:
For use as a 600 volt, Multi Triad instrumentation cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Flexible. Triads are black, white and red with pair number printed on the white conductor.
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Flexible. Triads are black, white and red with pair number printed on the white conductor.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Triads | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C5FT15 | 18 | 8 | 20 | 60 | 0.720 | 420 | 200 | UL Type TC |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Triads | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | °C | Style/Type | |
C5FT15 | 18 | 8 | 0.51 | 1.52 | 18.29 | 625 | 200 | UL Type TC |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC