SPEC 42220

FEP/FEP Power Tray Cable

Flexible Power Cable, 600 Volts, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP) ICEA Method 4
  3. Ground:Uninsulated ground wire
  4. Binder:Binder tape is applied over the core
  5. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).

Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Flexible. Available with insulated ground wires. Per ICEA Method 4. Available with E1 or E2 color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5F30612320450.408118200UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5F3061230.511.1410.36176200UL Type TC

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC