SPEC 42325
PTFE Insulation & Jacket
500°F 260°C Continuous, 600°F 316°C Single Reading
Construction:
- Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
- Insulation:Fused PTFE Tape
- Overall Jacket:Fused PTFE Tape
Applications and Features:
Widely used in petrochemical facilities, the aerospace industry and also in temperature sensors. Also provides stability in low temperature applications. Excellent flame retardance and chemical resistance. Excellent resistance to acids, solvents and moisture. Excellent resistance to abrasion.
Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type E, J, K, T and other Types available on request.
Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type E, J, K, T and other Types available on request.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C4T_45 | 16(7) | 2 | 6 | 6 | 0.119 x 0.208 | 20 | 260 / 316 | Type E, J, K, T |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
0=Type E // 1=Type J // 2=Type K // 3=Type T
Conductor insulation and overall jacket are color coded per ANSI MC 96.1 and ASTM E230.
International color codes available on request.
Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
Conductor insulation and overall jacket are color coded per ANSI MC 96.1 and ASTM E230.
International color codes available on request.
Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | °C | Style/Type | |
C4T_45 | 16(7) | 2 | 0.15 | 0.15 | 3.02 x 5.28 | 30 | 260 / 316 | Type E, J, K, T |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC