SPEC 42345

Thermocouple Wire PVC Insulation & Jacket

221°F 105°C Continuous

...

Construction:

  1. Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
  2. Insulation:Extruded PVC
  3. Overall Jacket:Extruded PVC

Applications and Features:

Widely used in all industry for extension grade applications and temperature sensors. Good flame retardance and chemical resistance. Good resistance to acids, moisture and abrasion. Excellent flexibility.

Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type Ex, Jx, Kx, Tx and other Types available on request. Available with PLTC rating in single pair and multi pair constructions

Specifications:

  • ASTM E230 Temperature-Electromotive Force (emf) Tables for Standardized Thermocouples
  • ANSI MC 96.1 Temperature Measurement Thermocouples
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C4V_2020215150.092 x 0.15412105Type Ex, Jx, Kx, Tx
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    0=Type Ex // 1=Type Jx // 2=Type Kx // 3=Type Tx
    Conductor insulation and overall jacket are color coded per ANSI MC 96.1 and ASTM E230.
    International color codes available on request.
    Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C4V_202020.380.382.34 x 3.9118105Type Ex, Jx, Kx, Tx

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC