SPEC 42350
Thermocouple Wire PVC/PVC Multi Pair
Flexible Thermocouple Extension Cable, PLTC 300V 105°C
Construction:
- Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
- Insulation:Extruded PVC
- Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
- Overall Shielded:Aluminum / mylar shield and drain wire is applied over the core
- Overall Jacket:Extruded PVC
Applications and Features:
For use as a 300 volt, multi pair thermocouple cable where flame retardance, moisture/chemical resistance, and sunlight resistance are critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC Article 725. Per ASTM E20 & ANSI MC 96.1. Positive conductor is numbered.
UL Listed subject 13 PLTC. Excellent physical properties and electrical properties. Resistance to flame, crush, compression and cuts. Good chemical resistance and mechanical strength. Flexible.
UL Listed subject 13 PLTC. Excellent physical properties and electrical properties. Resistance to flame, crush, compression and cuts. Good chemical resistance and mechanical strength. Flexible.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C4V_20 | 20 | 16 | 35 | 0.205 | 40 | 105 | Type PLTC |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
0=Type E // 1=Type J // 2=Type K // 3=Type T
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | kg/km | °C | Style/Type | |
C4V_20 | 20 | 0.41 | 0.89 | 5.21 | 60 | 105 | Type PLTC |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC