SPEC 42355

EPR/CPE Multi Pair

Thermocouple Extension Cable, TC 600V 90°C

...

Construction:

  1. Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
  2. Insulation:Extruded EPR
  3. Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
  4. Overall Shielded:Aluminum / mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded CPE

Applications and Features:

For use as a 600 volt, multi pair thermocouple cable where flame retardance, moisture/chemical resistance, and sunlight resistance are critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type Tray Cables (TC). Per ASTM E20 & ANSI MC 96.1. Positive conductor is numbered.
UL Type TC. Excellent physical properties and electrical properties. Resistance to flame, crush, compression and cuts. Good chemical resistance and mechanical strength.

Specifications:

  • ASTM E230 Temperature-Electromotive Force (emf) Tables for Standardized Thermocouples
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr)
  • ANSI MC 96.1 Temperature Measurement Thermocouples
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C4E_2820831600.64523090Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    0=Type E // 1=Type J // 2=Type K // 3=Type T
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C4E_282080.791.5216.3834290Type TC

    Revision: 3.0.00M