SPEC 42032
ETFE 150°C (302°F) 600V TYPE Z
Flexible UL/CSA Approved Lead Wire, Temp Rating 150°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Extruded ETFE fluoropolymer jacket
Applications and Features:
For use in accordance with Article 310 of the National Electrical Code. 150°C Dry Locations - Special Applications. 90°C Dry and Damp Locations.
Type Z lead wires are 20% smaller in diameter than braided cables allowing more circuits per conduit. Excellent chemical resistance, excellent resistance to fluids, excellent resistance to cut through and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Type Z lead wires are 20% smaller in diameter than braided cables allowing more circuits per conduit. Excellent chemical resistance, excellent resistance to fluids, excellent resistance to cut through and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CZ146Z | 14 | 7/.0242 | 15 | 0.105 | 16 | 150 | NEC Type Z |
CZ126Z | 12 | 19/.0185 | 15 | 0.125 | 25 | 150 | NEC Type Z |
CZ106Z | 10 | 37/.0159 | 20 | 0.160 | 37 | 150 | NEC Type Z |
CZ086Z | 8 | 133/.0111 | 25 | 0.220 | 66 | 150 | NEC Type Z |
CZ066Z | 6 | 133/.0142 | 25 | 0.243 | 97 | 150 | NEC Type Z |
CZ046Z | 4 | 133/.0177 | 25 | 0.319 | 150 | 150 | NEC Type Z |
CZ026Z | 2 | 133/.0223 | 35 | 0.408 | 243 | 150 | NEC Type Z |
CZ016Z | 1 | 259/.0177 | 35 | 0.451 | 303 | 150 | NEC Type Z |
CZ1T6Z | 1/0 | 259/.0202 | 45 | 0.518 | 389 | 150 | NEC Type Z |
CZ2T6Z | 2/0 | 259/.0229 | 45 | 0.571 | 463 | 150 | NEC Type Z |
CZ3T6Z | 3/0 | 259/.0255 | 45 | 0.610 | 565 | 150 | NEC Type Z |
CZ4T6Z | 4/0 | 259/.0286 | 45 | 0.695 | 726 | 150 | NEC Type Z |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CZ146Z | 14 | 7/.0242 | 0.38 | 2.67 | 24 | 150 | NEC Type Z |
CZ126Z | 12 | 19/.0185 | 0.38 | 3.18 | 37 | 150 | NEC Type Z |
CZ106Z | 10 | 37/.0159 | 0.51 | 4.06 | 55 | 150 | NEC Type Z |
CZ086Z | 8 | 133/.0111 | 0.64 | 5.59 | 98 | 150 | NEC Type Z |
CZ066Z | 6 | 133/.0142 | 0.64 | 6.17 | 144 | 150 | NEC Type Z |
CZ046Z | 4 | 133/.0177 | 0.64 | 8.10 | 223 | 150 | NEC Type Z |
CZ026Z | 2 | 133/.0223 | 0.89 | 10.36 | 362 | 150 | NEC Type Z |
CZ016Z | 1 | 259/.0177 | 0.89 | 11.46 | 451 | 150 | NEC Type Z |
CZ1T6Z | 1/0 | 259/.0202 | 1.14 | 13.16 | 579 | 150 | NEC Type Z |
CZ2T6Z | 2/0 | 259/.0229 | 1.14 | 14.50 | 689 | 150 | NEC Type Z |
CZ3T6Z | 3/0 | 259/.0255 | 1.14 | 15.49 | 841 | 150 | NEC Type Z |
CZ4T6Z | 4/0 | 259/.0286 | 1.14 | 17.65 | 1080 | 150 | NEC Type Z |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC