SPEC 42060

FLAMROXTM HIGH PERFORMANCE CABLE

Flamrox - Premium Flexible High Temperature Single Conductor Cable, 600V, Temp Rating 450°C, Non-UL 538°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:A phlogopite mica tape thermal barrier and a fluoropolymer tape moisture barrier are both applied over the core
  3. Jacket:An overall fiberglass braid is then treated with a high temperature saturant

Applications and Features:

Used in critical areas where standard high temperature lead wire is not sufficient to maintain circuit integrity due to extreme temperatures, or exposure to open flame. Used for equipment wiring in iron mills, steel mills, glass plants, and cement kilns.

Excellent resistance to high temperature and direct flame, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term and Good chemical resistance. Flexible. Armor braid optional.

Specifications:

  • IEEE 383 modified 210,000 BTU vertical tray flame test at 1800° F, with circuit integrity for 2 1/2 hours minimum. Provides Circuit Integrity in conduit for up to 30 hours under direct exposure to flame
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    C550552010/.010250.15227450UL
    C551551816/.010250.16230450UL
    C552551626/.010250.18134450UL
    C553551441/.010250.21440450UL
    C554551265/.010250.23450450UL
    C5555510105/.010300.26090450UL
    C556158133/.0111300.304130450UL
    C556406133/.0141300.347165450UL
    C556654133/.0177300.403220450UL
    C556902133/.0223350.472310450UL
    C557151259/.0180350.515350450UL
    C557401/0259/.0201350.561470450UL
    C557652/0259/.0226350.614550450UL
    C557903/0259/.0255350.673650450UL
    C558154/0259/.0285350.738770450UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    C550552010/.0100.643.8640450UL
    C551551816/.0100.644.1145450UL
    C552551626/.0100.644.6051450UL
    C553551441/.0100.645.4460450UL
    C554551265/.0100.645.9474450UL
    C5555510105/.0100.766.60134450UL
    C556158133/.01110.767.72193450UL
    C556406133/.01410.768.81246450UL
    C556654133/.01770.7610.24327450UL
    C556902133/.02230.8911.99461450UL
    C557151259/.01800.8913.08521450UL
    C557401/0259/.02010.8914.25699450UL
    C557652/0259/.02260.8915.60818450UL
    C557903/0259/.02550.8917.09967450UL
    C558154/0259/.02850.8918.751146450UL

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC