SPEC 46031

1/C CU 2.4kV XLPE

Type MV-90 Dry Single Conductor Copper, Non-Shielded Cross Linked Polyethylene (XLPE)

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Southwire’s 2.4KV XLPE cables are suited for use in dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • FAA L-824 C Specification Approved by (AC 150/5345-53D), (AC 150/5345-7F)
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL) 1/C [#AWG or #kcmil] CU XLPE 2.4KV MV-90 SUN. RES. YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessApprox. ODApprox. WeightMax Pull TensionMin Bending Radius
    AWG/Kcmilinchmilinchlb/1000ftlbinch
    58468960.1741100.4301372103.4
    58469040.2251100.4812153343.8
    58469120.2831100.5373135314.3
    TBA10.3221100.5743406704.6
    TBA1/00.3621100.6144158454.9
    TBA2/00.4051100.65750910655.3
    TBA3/00.4561100.70862613425.7
    TBA4/00.5121100.76477216936.1
    TBA2500.5581200.83093920006.6
    TBA3500.6611200.933127428007.5
    TBA5000.7891201.061176940008.5
    TBA7500.9681301.2602560600010.0
    TBA10001.1171301.4093409800011.3
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90°CAllowable Ampacity In Air 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    60.4110.5150.042596685110
    40.2580.3230.0399491110145
    20.1620.2030.03615089145190
    10.1290.1610.03519029170225
    1/00.1020.1280.03424011195260
    2/00.0810.1010.03330264220300
    3/00.0640.0810.03238154250345
    4/00.0510.0640.03148114290400
    2500.0430.0540.03156845320445
    3500.0310.0390.03079583385550
    5000.0220.0280.029113690470695
    7500.0140.0200.028170535585900
    10000.0110.0160.0272273806701075
    † Ampacities are based on TABLE 310.60(C)(77) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(69) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00M