SPEC 46052
1/C CU 5kV XLPE AIRPORT LIGHTING. SILICONE FREE
5000 Volt Shielded Airport Lighting Cable, Copper Conductor With Cross-Linked Polyethylene Insulation XLPE. Meets (FAA) specification L-824 C For Underground Electrical Cable for Airport Lighting Circuits. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:95 Mils Cross-Linked Polyethylene (XLPE)
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 3 mil copper tape
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s Airport Lighting Cable meets the requirements of (FAA) L-824 C underground electrical cable for airport lighting circuits (AC 150/5345-53D), (AC 150/5345-7F). The conductors are bare annealed copper class B and covered with an abrasion, moisture, and heat resistant Cross-Linked Polyethylene XLPE insulation. The 5KV shielded cable is available in Black, Red and Yellow colors. Southwire Airport Lighting Cable is primarily used for series lighting circuits for runways, control systems, and other multi-purpose installations. It can be used in direct burial, conduit, or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency and 250°C for short circuit conditions. Silicone Free.
• Cable is manufactured by Southwire Company in either Starkville, MS or Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
• Cable is manufactured by Southwire Company in either Starkville, MS or Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
Specifications:
Sample Print Legend:
SOUTHWIRE MASTER-DESIGN {UL} X AWG CU 94 MILS XLP MV90 5000V SUN RES FAA L-824 TYPE C
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | inch | |
575345 | 8 | 1 | 0.142 | 95 | 0.378 | 60 | 0.61 | 68 | 205 | 7.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 3.0.00M