SPEC 46109

1/C AL 5kV 90 NLEPR 100% SIMpull® PVC MV-105

Type MV-105 Single Conductor Aluminum, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4-ST1 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable & ICEA S-97-682 5-46 KV Utility
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL/CSA) 1/C [#AWG or #kcmil] AL 90 MILS NL-EPR 5KV 100% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. TC-ER(CSA 1/0 LARGER) FOR DIRECT BURIAL FT4 -ST1 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/Kcmilinchinchinchmilinchlb/1000ftlbinchinch
    TBA20.2680.4850.545650.6952683988.32
    TBA10.2990.5160.576650.7262975028.72
    TBA1/00.3360.5530.613650.7633326349.22.5
    TBA2/00.3760.5930.653650.8033757999.62.5
    TBA3/00.4230.6400.700650.850427100710.22.5
    TBA4/00.4750.6920.752800.932515127011.23
    TBA2500.5200.7460.806800.986578150011.83
    TBA3500.6160.8420.902801.082715210013.03
    TBA5000.7360.9621.022801.202910300014.43.5
    TBA7500.9081.1651.225801.4051250450016.94
    TBA10001.0601.3171.377801.5571555600018.75
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.2660.3340.0320.0440.692 + j0.5470.335 + j0.0441806115/125150/165
    10.2110.2650.0290.0420.627 + j0.5280.266 + j0.0421906130/140175/195
    1/00.1680.2110.0270.0410.577 + j0.5060.212 + j0.0412027150/160200/225
    2/00.1330.1670.0250.0390.536 + j0.4840.168 + j0.0392157170/185230/260
    3/00.1050.1320.0220.0380.503 + j0.4600.133 + j0.0382310195/210270/300
    4/00.0840.1050.0200.0370.476 + j0.4340.106 + j0.0372479225/245310/350
    2500.0710.0890.0190.0360.460 + j0.4100.090 + j0.0362655250/270345/385
    3500.0510.0640.0170.0350.432 + j0.3700.064 + j0.0352967305/325430/480
    5000.0350.0450.0140.0330.406 + j0.3260.046 + j0.0333357370/400545/605
    7500.0240.0300.0130.0320.374 + j0.2680.031 + j0.0324018470/505710/790
    10000.0180.0230.0120.0310.352 + j0.2330.024 + j0.0304512545/590855/950
    * Calculations are based on three cables triplexed / 5 mil 25 % over lapping copper tape shield Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(78) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(70) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00C