SPEC 46255

3/C CU 5kV 115 NLEPR 133% ARMOR-X MC HL PVC MV-105 VFD

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Continuous Corrugated Welded Aluminum Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC HL

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Armor:Continuous Corrugated Welded Aluminum Armor (Armor-X)
  10. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 5KV ARMOR-X MC HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • ABS Listed as CWCMC
  • Sample Print Legend:

    SOUTHWIRE ARMOR-X {UL} MV-105 OR MC-HL 3/C SHIELDED XXX AWG CU 115 MILS NL-EPR 25%TS GW 3 X XX AWG CU 90{D}C JKT DIR. BUR. FOR CT USE FT4 -40{D}C SUN. RES. 5KV 133%/8KV 100% -- ABS CWCMC USA {YYYY} {NESC} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldGroundJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending Radius
    AWG/KcmilinchinchinchNo. x AWGmilinchlb/1000ftlbinch
    89063620.2830.550.613 x 10601.791808159312.5
    89063710.3220.5890.6493 x 8601.9652127200913.8
    8906381/00.3620.6290.6893 x 8601.992393253413.9
    8906392/00.4050.6720.7323 x 8602.162762319415.1
    8906404/00.5120.7790.8393 x 6752.443892507817.1
    8906412500.5580.8340.8943 x 6752.584380600018.1
    8906423500.6610.9370.9973 x 6752.825561840019.7
    8906435000.7891.0651.1253 x 4753.1577151200022.1
    8906447500.9681.2531.3133 x 4853.71107241800026
    TBA10001.1171.3951.4593 x 3854.020134762400028
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity Directly Buried 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.1620.2030.0360.040.573 + j0.5140.203 + j0.0402017180/190140/154
    10.1290.1610.0330.0390.534 + j0.4920.162 + j0.0382144200/215160/180
    1/00.1020.1280.030.0370.503 + j0.4700.128 + j0.0372274230/245185/205
    2/00.0810.1020.0270.0360.477 + j0.4480.102 + j0.0362414260/280215/240
    4/00.0510.0640.0230.0340.438 + j0.3980.065 + j0.0342762335/360285/320
    2500.0430.0540.0220.0330.426 + j0.3750.055 + j0.0332941365/395320/355
    3500.0310.0390.0190.0320.405 + j0.3370.040 + j0.0323276440/475395/440
    5000.0220.0280.0160.030.383 + j0.2960.029 + j0.0303693530/570485/545
    7500.0140.020.0140.0290.357 + j0.2470.020 + j0.0294304650/700615/685
    10000.0110.0170.0120.0280.338 + j0.2160.017 + j0.0284779730/785705/790
    * Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(83) of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(71) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00C