SPEC 46284

3/C CU 8kV 140 NLEPR 133% ARMOR-X PVC MV-105

Type MV-105 Three Conductor Copper, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. VFD Rated.

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Armor:Continuous Corrugated Welded Armor (Armor-X)
  10. Overall Jacket:Yellow Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 8KV ARMOR-X are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable & ICEA S-97-682 5-46 KV Utility
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# ARMOR-X (UL) 3/C [#AWG or #kcmil] CU 140 MILS NL-EPR 8KV 133% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. FOR DIRECT BURIAL FT4 [-50°C] YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldGroundJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending Radius
    AWG/KcmilinchinchinchNo. x AWGmilinchlb/1000ftlbinch
    TBA20.2830.6000.6603 x 10601.9651967159313.8
    TBA10.3220.6390.6993 x 8602.1602289200915.1
    TBA1/00.3620.6790.7393 x 8602.1602558253415.1
    TBA2/00.4050.7220.7823 x 8602.3202930319416.2
    TBA3/00.4560.7730.8333 x 6752.4403527402717.1
    TBA4/00.5120.8290.8893 x 6752.5804075507818.1
    TBA2500.5580.8840.9443 x 6752.7004565600018.9
    TBA3500.6610.9871.0473 x 6753.0305788840021.2
    TBA5000.7891.1151.1753 x 4753.15078971200022.1
    5996847500.9681.3031.3633 x 4853.710109351800026.0
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity Directly Buried 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.1620.2030.0410.0420.576 + j0.4890.203 + j0.0422180185/200165/185
    10.1290.1610.0370.0400.537 + j0.4680.162 + j0.0402307210/225185/210
    1/00.1020.1280.0340.0390.503 + j0.4470.128 + j0.0392437240/255215/240
    2/00.0810.1020.0310.0370.477 + j0.4260.102 + j0.0372577270/290245/275
    3/00.0640.0810.0280.0360.455 + j0.4030.081 + j0.0362743305/330285/315
    4/00.0510.0640.0260.0350.436 + j0.3790.065 + j0.0352925350/375325/360
    2500.0430.0540.0250.0340.423 + j0.3580.055 + j0.0343104380/410360/400
    3500.0310.0390.0220.0330.401 + j0.3210.040 + j0.0333439460/495435/490
    5000.0220.0280.0190.0310.378 + j0.2830.029 + j0.0313855550/590535/600
    7500.0140.0200.0160.0300.351 + j0.2370.020 + j0.0304467665/720670/745
    * Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(83) of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(71) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00C