SPEC 46321

1/C Compact CU 15kV 175 NLEPR 100% SIMpull® PVC MV-105

Type MV-105 Single Conductor Compact Copper, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull® Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

...

Construction:

  1. Conductor:Class B compact stranded per ASTM B496
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where su- perior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B496 Compact Round Concentric-lay-standard copper
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL/CSA) 1/C [#AWG or #kcmil] CU 175 MILS NL-EPR 15KV 100% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. TC-ER(CSA 1/0 LARGER) FOR DIRECT BURIAL FT4 -ST1 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/Kcmilinchinchinchmilinchlb/1000ftlbinchinch
    TBA20.2680.6550.715650.86562653110.42.5
    TBA10.2990.6860.746650.89670167010.82.5
    TBA1/00.3360.7230.783800.96379384511.63
    TBA2/00.3760.7630.823801.003904106512.03
    TBA3/00.4230.8100.870801.0501042134212.63
    TBA4/00.4750.8620.922801.1021210169313.23.5
    TBA2500.5200.9160.976801.1561362200013.93.5
    TBA3500.6161.0121.072801.2521732280015.03.5
    5835115000.7361.1321.192801.3722268400016.54
    TBA7500.9081.3351.395801.5753146600018.95
    TBA10001.0601.4871.547801.7274099800020.75
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.1620.2030.0480.0490.573 + j0.4180.203 + j0.0512700155/165195/215
    10.1290.1610.0430.0470.533 + j0.4360.162 + j0.0462534175/185225/250
    1/00.1020.1280.0410.0460.496 + j0.3830.128 + j0.0472957200/215260/290
    2/00.0810.1010.0380.0440.467 + j0.3660.102 + j0.0453097230/245300/335
    3/00.0640.0810.0350.0430.443 + j0.3460.081 + j0.0433263260/275345/385
    4/00.0510.0640.0320.0410.423 + j0.3270.065 + j0.0423445295/315400/445
    2500.0430.0540.0310.040.409 + j0.3090.055 + j0.0413624325/345445/495
    3500.0310.0390.0250.0370.392 + j0.3020.040 + j0.0373666390/415550/610
    5000.0220.0280.0220.0350.370 + j0.2670.029 + j0.0354083465/500685/765
    7500.0140.0190.0210.0340.334 + j0.2100.020 + j0.0354987565/610885/990
    10000.0110.0150.0180.0330.315 + j0.1850.016 + j0.0345472640/6901060/1185
    * Calculations are based on three cables triplexed / 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(77) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(69) of the 2014 National Electrical Code (40°C Ambient Air Temperature)

    Revision: 3.0.00M