SPEC 46514

AL Compact 25kV TRXLPE Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial

Type MV-105 Single Conductor Aluminum, 320 Mils Tree Retardant Cross Linked Polyethylene (TRXLPE) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Rated UL

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:320 Mils Tree Retardant Cross Linked Polyethylene (TRXLPE) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 25KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    SOUTHWIRE SIMpull® POWER CABLE {UL} XXX AWG COMPACT AL.--- {ALUMAFLEX}® AA8176 XXX MILS XLP 25KV 133% INS LEVEL 25%TS MV-105 SUN. RES. {NESC} PAT www.patentSW.com
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket ThicknessApprox. ODCopper WeightApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/KcmilNo. of Strandsinchinchinchmilinchlb/1000ftlb/1000ftlbinchinch
    TBA1/0190.3361.0141.074801.2542172963315.03.5
    TBA2/0190.3761.0541.114801.2942278779815.54.0
    6745863/0150.4221.1011.161801.34193824100616.04.0
    TBA4/0190.4741.1521.212801.39224936126916.74.0
    TBA250350.5201.2061.266801.446251018150017.34.0
    TBA350350.6151.3011.361801.541271186210018.44.5
    TBA500350.7351.4211.4811101.721291523300020.65.0
    TBA750580.9081.6041.6641101.904331920450022.85.5
    TBA1000581.0601.7561.8161102.056362285600024.66.0
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedanceShield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/00.1680.2110.0750.0520.568 + j0.3290.212 + j0.0513358155/165200/225
    2/00.1330.1670.0700.0500.521 + j0.3150.168 + j0.0493482175/190230/260
    3/00.1050.1330.0650.0480.483 + j0.3010.134 + j0.0473625200/215270/300
    4/00.0840.1050.0600.0460.45 + j0.2850.106 + j0.0453786230/245310/345
    2500.0710.0900.0570.0450.43 + j0.2710.091 + j0.0443953250/270345/380
    3500.0500.0650.0500.0430.396 + j0.2480.066 + j0.0414247305/330430/475
    5000.0350.0460.0440.0410.364 + j0.2220.047 + j0.044619370/400530/590
    7500.0240.0330.0380.0390.333 + j0.1910.034 + j0.0375186455/490685/765
    10000.0180.0260.0340.0370.312 + j0.1690.027 + j0.0365657525/565825/920
    * Ampacities are based on:
    * For Duct: Table 310.60(C)(78) Detail 1.
    * For Free Air: Table 310.60(C)(70).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    * Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    * Capacitive Reactance is between Phase-to-Shield.

    Revision: 1.000.001

    Updated On: March 19, 2024, 2 p.m. UTC