SPEC 46721

1/C AL 35kV 420 TRXLPE 133% LSZH MV-105

Type MV-105 Single Conductor Copper, 420 Mils Tree Retardant Cross-Linked Polyethylene (TRXLPE) 133% Insulation Level, Tape Shield, SOLONON® Low Smoke Zero Halogen (LSZH) Jacket, Rated UL

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:420 Mils Tree Retardant Cross-Linked Polyethylene (TRXLPE) 133% Insulation Level,
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH)

Applications and Features:

Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4-ST1 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL/CSA) 1/C [#AWG or #kcmil] AL 420 MILS TRXLPE 35KV 133% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. TC-ER(CSA 1/0 LARGER) FOR DIRECT BURIAL FT4 -ST1 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket Thickness1Approx. ODApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/Kcmilinchinchinchmilinchlb/1000ftlbinchinch
    TBA1/00.3361.2131.273801.45398563417.44
    TBA2/00.3761.2531.313801.493104979917.95
    TBA3/00.4231.3001.360801.5401127100718.55
    TBA4/00.4751.3521.412801.5921217127019.15
    TBA2500.5201.4061.466801.6461308150019.85
    TBA3500.6161.5021.562801.7421495210020.95
    TBA5000.7361.6221.6821101.9221856300023.16
    TBA6000.8131.7301.7901102.0302072360024.46
    TBA7500.9081.8251.8851102.1252311450025.56
    TBA10001.0601.9772.0371102.2772702600027.3
    TBA12501.2502.1712.2311102.4713141750030
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Shield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/00.1680.2110.0690.0550.550 + j0.2800.212 + j0.0554174155/165200/225
    2/00.1330.1670.0650.0530.502 + j0.2690.168 + j0.0534304175/190230/260
    3/00.1050.1320.0610.0510.462 + j0.2570.133 + j0.0514457200/215270/300
    4/00.0840.1050.0560.0500.430 + j0.2450.106 + j0.0494626230/245310/345
    2500.0710.0890.0540.0480.409 + j0.2330.090 + j0.0484802250/270345/380
    3500.0510.0640.0480.0460.374 + j0.2140.064 + j0.0465114305/330430/475
    5000.0350.0450.0430.0440.343 + j0.1940.046 + j0.0445505370/400530/590
    6000.0300.0380.0410.0430.326 + j0.1790.038 + j0.0435856//
    7500.0240.0300.0380.0410.310 + j0.1660.031 + j0.0416165455/490685/765
    10000.0180.0230.0340.0390.290 + j0.1490.024 + j0.0396660525/565825/920
    12500.01380.02040.0290.0370.264 + j0.1310.014 + j0.0377222595/640950/1055
    * Calculations are based on three cables triplexed / 5 mil 25 % overlapping copper tape shield Earth resistivity of 100 ohms-meter
    † Ampacities are based on TABLE 310.60(C)(78) Detail 1. of the 2014 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
    ‡ Ampacities are based on TABLE 310.60(C)(70) of the 2014 National Electrical Code (40°C Ambient Air Temperature)n

    Revision: