SPEC 80130
AAAC-6201
All Aluminum-Alloy Conductor. Bare.
Construction:
- Conductor:Aluminum-alloy 6201-T81 wires, concentrically stranded.
Applications and Features:
Used as bare overhead conductor for primary and secondary distribution. Designed utilizing a high-strength aluminum-alloy to achieve a high strength-to-weight ratio; affords good sag characteristics. Aluminum-alloy gives 6201-T81 gives AAAC higher resistance to corrosion than ACSR.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Size | Stranding | Indiv. Strand Dia | Overall OD | Cross Sectional Area | Overall Weight | ACSR With Equiv. Diam. | ACSR With Equiv. Diam. | Approx. EC Cond. With Equivalent Resistance |
---|---|---|---|---|---|---|---|---|---|---|
(AWG or kcmil) | inch | inch | Sq. inch | lbs/1,000' | Size | Stranding (AL/STL) | ||||
Akron | 30.58 | 7 | 0.0661 | 0.198 | 0.024 | 28.5 | 6 | 6/1 | 6 | |
102004 | Alton | 48.69 | 7 | 0.0834 | 0.25 | 0.0382 | 45.4 | 4 | 6/1 | 4 |
102012 | Ames | 77.47 | 7 | 0.1052 | 0.316 | 0.0608 | 72.2 | 2 | 6/1 | 2 |
102020 | Azusa | 123.3 | 7 | 0.1327 | 0.398 | 0.0968 | 115 | 1/0 | 6/1 | 1/0 |
102038 | Anaheim | 155.4 | 7 | 0.149 | 0.447 | 0.1221 | 144.9 | 2/0 | 6/1 | 2/0 |
102046 | Amherst | 195.7 | 7 | 0.1672 | 0.502 | 0.1537 | 182.5 | 3/0 | 6/1 | 3/0 |
102053 | Alliance | 246.9 | 7 | 0.1878 | 0.563 | 0.1939 | 230.2 | 4/0 | 6/1 | 4/0 |
168468 | Butte | 312.8 | 19 | 0.1283 | 0.642 | 0.2456 | 291.7 | 266.8 | 26/7 | 266.8 |
102061 | Canton | 394.5 | 19 | 0.1441 | 0.721 | 0.3099 | 367.9 | 3636.4 | 26/7 | 336.4 |
102079 | Cairo | 465.4 | 19 | 0.1565 | 0.783 | 0.3655 | 434 | 397.5 | 26/7 | 397.5 |
102087 | Darien | 559.5 | 19 | 0.1716 | 0.858 | 0.4394 | 521.7 | 477 | 26/7 | 477 |
102095 | Elgin | 652.4 | 19 | 0.1853 | 0.927 | 0.5124 | 608.4 | 556.5 | 26/7 | 556.5 |
Flint | 740.8 | 37 | 0.1415 | 0.991 | 0.5818 | 690.8 | 636 | 26/7 | 636 | |
Greeley | 927.2 | 37 | 0.1583 | 1.108 | 0.7282 | 864.6 | 795 | 26/7 | 795 |
Table 2 - Electrical and Engineering Data
Stock Number | Code Word | Size | Rated Strength | DC Resistance @ 20C | AC Resistance @ 75C | Allowable Ampacity+ | ACSR With Equiv. Diam. | ACSR With Equiv. Diam. | Approx. EC Cond. With Equivalent Resistance |
---|---|---|---|---|---|---|---|---|---|
(AWG or kcmil) | lbs | Ohms/1,000' | Ohms/1,000' | Amps | Size | Stranding (AL/STL) | |||
Akron | 30.58 | 1110 | 0.659 | 0.785 | 107 | 6 | 6/1 | 6 | |
102004 | Alton | 48.69 | 1760 | 0.414 | 0.493 | 143 | 4 | 6/1 | 4 |
102012 | Ames | 77.47 | 2800 | 0.26 | 0.31 | 191 | 2 | 6/1 | 2 |
102020 | Azusa | 123.3 | 4280 | 0.163 | 0.195 | 256 | 1/0 | 6/1 | 1/0 |
102038 | Anaheim | 155.4 | 5390 | 0.13 | 0.154 | 296 | 2/0 | 6/1 | 2/0 |
102046 | Amherst | 195.7 | 6790 | 0.103 | 0.123 | 342 | 3/0 | 6/1 | 3/0 |
102053 | Alliance | 246.9 | 8560 | 0.0816 | 0.0973 | 395 | 4/0 | 6/1 | 4/0 |
168468 | Butte | 312.8 | 10500 | 0.0644 | 0.0769 | 460 | 266.8 | 26/7 | 266.8 |
102061 | Canton | 394.5 | 13300 | 0.0511 | 0.061 | 532 | 3636.4 | 26/7 | 336.4 |
102079 | Cairo | 465.4 | 15600 | 0.0433 | 0.0518 | 590 | 397.5 | 26/7 | 397.5 |
102087 | Darien | 559.5 | 18800 | 0.036 | 0.0431 | 663 | 477 | 26/7 | 477 |
102095 | Elgin | 652.4 | 21900 | 0.0309 | 0.0371 | 729 | 556.5 | 26/7 | 556.5 |
Flint | 740.8 | 24400 | 0.0272 | 0.0327 | 790 | 636 | 26/7 | 636 | |
Greeley | 927.2 | 30500 | 0.0217 | 0.0263 | 908 | 795 | 26/7 | 795 |
+Ampacity based on 75°C conductor temperature, 25°C ambient temperature, 2 ft/sec. wind in sun, emissivity 0.5, 52.5% conductivity.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC