SPEC 80140

ACAR

Aluminum Conductor. Aluminum Alloy Reinforced. Bare.

...

Construction:

  1. Conductor:Aluminum 1350-H19 wires, concentrically stranded about an aluminum-alloy 6201-T81 core.
  • Although the alloy strands generally comprise the core of the conductor, in some constructions they are distributed in layers throughout the aluminum 1350-H19 strands.

Applications and Features:

Used as bare overhead transmission cable and as primary and secondary distribution cable. A good strength-to-weight ratio makes ACAR applicable where both ampacity and strength are prime considerations in line design; for equal weight, ACAR offers higher strength and ampacity than ACSR.

Specifications:

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B398 Standard Specification for Aluminum-Alloy 6201-T81 and 6201-T83 Wire for Electrical Purposes
  • ASTM B524 Concentric-Lay-Stranded Aluminum Conductors, Aluminum-Alloy Reinforced (ACAR, 1350/6201)
  • Table 1 – Weights and Measurements
    Stock NumberSizeStrandingIndiv. Wire 6201 Dia.Indiv. Wire 1350 Dia.Overall ODOverall Weight
    (AWG or kcmil)EC/6201inchinchinchlbs/1,000'
    50402735512/170.13670.13670.683332.1
    465.912/170.15660.15660.783435.8
    503.612/170.16280.16280.814471.1
    653.112/170.18540.18540.927611
    739.830/70.14140.14140.99692.7
    739.818/190.14140.14140.99691.6
    853.730/70.15190.15191.063799.3
    853.718/190.15190.15191.063798
    927.230/70.15830.15831.108868.2
    927.218/190.15830.15831.108866.7
    4885511024.530/70.16640.16641.165959.3
    1024.518/190.16640.16641.165957.7
    108130/70.17090.17091.1961012.1
    108118/190.17090.17091.1961010.5
    110930/70.17310.17311.2121038.4
    110918/190.17310.17311.2121036.6
    117230/70.1780.1781.2461097.3
    117218/190.1780.1781.2461095.5
    119730/70.17990.17991.2591120.8
    119718/190.17990.17991.2591118.9
    128030/70.1860.1861.3021198.5
    128018/190.1860.1861.3021196.5
    136142/190.14940.14941.3441273.6
    152742/190.15820.15821.4241428.8
    170342/190.16710.16711.5041593.5
    193342/190.1780.1781.6021808.8
    226742/190.19280.19281.7352142
    249372/190.16550.16551.8212356.9
    249354/370.16550.16551.8212354.5
    Table 2 - Electrical and Engineering Data
    Stock NumberSizeRated StrengthDC Resistance @ 20CAC Resistance @ 75CAllowable Ampacity+
    (AWG or kcmil)lbsOhms/1,000'Ohms/1,000'Amps
    50402735585000.05140.0624519
    465.9110000.03920.0477616
    503.6119000.03620.0441646
    653.1154000.02790.0342760
    739.8153000.0240.0296831
    739.8188000.02520.0308814
    853.7175000.02080.0257907
    853.7215000.02180.0268890
    927.2190000.01920.0238955
    927.2234000.02010.0247936
    4885511024.5209000.01730.02161015
    1024.5258000.01820.0225995
    1081221000.01640.02051048
    1081272000.01720.02131028
    1109227000.0160.021065
    1109279000.01680.02081044
    1172240000.01520.0191101
    1172295000.01590.01981080
    1197245000.01480.01871115
    1197302000.01560.01941094
    1280262000.01390.01751160
    1280322000.01460.01821139
    1361303000.01330.01681196
    1527336000.01180.01511314
    1703375000.01060.01371363
    1933425000.009360.01231465
    2267499000.008060.01081594
    2493504000.007220.00991687
    2493576000.007430.01011670
    + Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.

    Revision: 1.000.002

    Updated On: Feb. 9, 2024, 6:11 p.m. UTC