SPEC 87201
SIMpull™ Couplers: Double E-LOC Conduit Coupling
Double E-LOC & Double E-LOC Transition Couplings
Construction:
• Can withstand 200 psi internal pressure
• Provide pull-out resistance in excess of ASTM standards for HDPE
• Sizes from 3/4" to 2" available
• No additional tools required for installation
• Provide pull-out resistance in excess of ASTM standards for HDPE
• Sizes from 3/4" to 2" available
• No additional tools required for installation
Applications and Features:
• The Double E-LOC is a locking compression coupling used to join smooth, ribbed, corrugated or Figure 8 High Density Polyethylene (HDPE) conduit. The locking, pressure-tight design makes the Double E-LOC an ideal coupling for pneumatic cable placing applications when air and watertight integrity of the system is imperative. Unmatched pressure ratings, pull-out resistance, no metal parts, and no special tools make the Double E-LOC the preferred coupling. Lock rings specially designed to grip rigid PVC and steel pipe are also available.
• Double E-LOC Transition Couplings have the same great features as the Double E-LOC Couplings, but provide the ability to connect conduit of different sizes. Lock rings designed to grip PVC and steel allow for a single coupling to transition to both a dissimilar size and dissimilar material.
• Double E-LOC Transition Couplings have the same great features as the Double E-LOC Couplings, but provide the ability to connect conduit of different sizes. Lock rings designed to grip PVC and steel allow for a single coupling to transition to both a dissimilar size and dissimilar material.
Specifications:
Double E-LOC Couplings
Part Number | Nominal Duct Size | Standard Duct Size | Length |
---|---|---|---|
Inch | Inch | ||
DEL-105* | 3/4 | 1.05" O.D. DUCT | 6.25 |
DEL-131 | 1 | 1.315" O.D. DUCT | 6.25 |
DEL-166 | 1.25 | 1.660" O.D. DUCT | 6.25 |
DEL-190 | 1.5 | 1.900" O.D. DUCT | 8.25 |
DEL-237 | 2 | 2.375" O.D. DUCT | 8.5 |
DEL-287 | 2.5 | 2.875" O.D. DUCT | 8.5 |
DEL-350 | 3 | 3.500" O.D. DUCT | 8.5 |
DEL-450 | 4 | 4.500" O.D. DUCT | 8.5 |
* Non-UL
Double E-LOC Transition Couplings
Part Number | Transition Nominal Size From | Transition Nominal Size To |
---|---|---|
Inch | ||
DEL-166131* | 1.25 | 1 |
DEL-190131* | 1.5 | 1 |
DEL-190166* | 1.5 | 1.25 |
DEL-237166 | 2 | 1.25 |
DEL-237190 | 2 | 1.5 |
DEL-287237 | 2.5 | 2 |
DEL-350287 | 4 | 3.5 |
* Non-UL
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC