SPEC 87000

SIMpull® CABLE-IN-CONDUIT

...

Construction:

• Manufactured by continuously extruding HDPE loosely around the cable assembly with no adhesion between the conduit and the cable, thus leaving the cables free in the conduit.
• Lubrication is applied to the cable, allowing for cables to be pulled out and replaced if necessary.
• All cables are installed as single conductors or paralleled in HDPE conduit and are available in Standard Wall, Schedule 40, Schedule 80, SDR 13.5, SDR 11, and EPEC-17.

Applications and Features:

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications:

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • CSA CSA marking is available upon request
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit
  • EPEC-17 (SDR 17)
    NOMINAL SIZENOMINAL OUTSIDE DIAMETERMINIMUM WALL THICKNESSNOMINAL INSIDE DIAMETERMINIMUM BENDING RADIUSMAXIMUM PULLING TENSIONWEIGHT
    inchinchinchinchinchlbslbs/1000’
    0.751.050.0620.9061241092
    11.3150.0771.14114635140
    1.251.660.0981.444181020219
    1.51.90.1121.656211335284
    22.3750.142.075262090437
    2.52.8750.1692.517323060632
    33.50.2063.063394525939
    EPEC 13.5 (SDR 13.5)
    NOMINAL SIZENOMINAL OUTSIDE DIAMETERMINIMUM WALL THICKNESSNOMINAL INSIDE DIAMETERMINIMUM BENDING RADIUSMAXIMUM PULLING TENSIONWEIGHT
    inchinchinchinchinchlbslbs/1000’
    0.751.050.0780.87412505111
    11.3150.0971.10114790169
    1.251.660.1231.394181260266
    1.51.90.1411.598211655346
    22.3750.1762.002262585534
    2.52.8750.2132.423323785784
    33.50.2592.9513956101159
    44.50.3333.7945092651916
    EPEC 11 (SDR 11)
    NOMINAL SIZENOMINAL OUTSIDE DIAMETERMINIMUM WALL THICKNESSNOMINAL INSIDE DIAMETERMINIMUM BENDING RADIUSMAXIMUM PULLING TENSIONWEIGHT
    inchinchinchinchinchlbslbs/1000’
    0.751.050.0950.8412605130
    11.3150.121.05514960202
    1.251.660.1511.338181520316
    1.51.90.1731.533211995412
    22.3750.2161.917263125643
    2.52.8750.2612.322324550941
    33.50.3182.8263967601395
    44.50.4093.63350111702308
    EPEC 40 (Schedule 40)
    NOMINAL SIZENOMINAL OUTSIDE DIAMETERMINIMUM WALL THICKNESSNOMINAL INSIDE DIAMETERMINIMUM BENDING RADIUSMAXIMUM PULLING TENSIONWEIGHT
    inchinchinchinchinchlbslbs/1000’
    0.751.050.1130.80412710149
    11.3150.1331.029141050219
    1.251.660.141.36181420297
    1.51.90.1451.59211700354
    22.3750.1542.047262280475
    2.52.8750.2032.445323615749
    33.50.2163.042394740981
    44.50.2373.9985067451396
    EPEC 80 (Schedule 80)
    NOMINAL SIZENOMINAL OUTSIDE DIAMETERMINIMUM WALL THICKNESSNOMINAL INSIDE DIAMETERMINIMUM BENDING RADIUSMAXIMUM PULLING TENSIONWEIGHT
    inchinchinchinchinchlbslbs/1000’
    0.751.050.1540.72212920190
    11.3150.1790.936141360279
    1.251.660.1911.255181870386
    1.51.90.21.476212275468
    22.3750.2181.913263145648
    2.52.8750.2762.29324780989
    33.50.32.8643964201325
    44.50.3373.7865093651936

    Options

    • 600 V, MV, Fiber, and Specialty Cables
    • Available with UL marking on 3/4" through 4" Schedule 40 & 80 conduit
    • Color options available: black, red, orange, gray. Striping is also available.

    Color Options

    ConduitFiber Optic CableColorsorange
    CATV/Telephoneorange
    Electricblack, gray, red

    Other Properties

    PropertyTest MethodValue
    DensityD4883.953 g/cc
    Melt IndexD1238.25 g/10 min
    Flexural ModulusD790168,000 psi
    Tensile StrengthD6383900 yield @ 2 in/min
    SP-NCLS ESCRF2136>1000 hrs
    Hydrostatic Design BasisD2837N/A

    Revision: