SPEC 80211

35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)

Moisture Blocked Aluminum Conductors. TRXLP Insulation. Two-Thirds Copper Concentric Neutral. XLPE Jacket

...

Construction:

  1. Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
  2. Strand Shield:Semi-conducting Crosslinked Polyethylene
  3. Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
  4. Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
  5. Concentric Neutral:Annealed Copper Wires Helically Applied Two-Thirds Concentric Neutral
  6. Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes

Applications and Features:

  • Predominately used for renewable projects with wind or solar applications.
  • Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
  • To be used at conductor temperature not to exceed 105ºC normal operation.
  • UL listed MV-105
  • The concentric neutral counts and sizes listed in Table 1 are based on the ICEA P-45-482 short circuit calculation of an MV-90 design. The short circuit value in Table 1 is calculated using a higher thermal limit of a crosslinked XLPE jacket MV-105 design.

Specifications:

  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE(R) HI-DRI-PLUS(R) (UL) XXX AWG AL 345 MILS TRXLPE TYPE MV-105 35KV 100% INSUL LEVEL -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilinchinchmilinchNo. x AWGΩ/1000ftmilinchlb/1000ftinchlb
    6262881/0 (19)0.3611.0723451.1828x140.328501.41080811.3633
    TBA2/0 (19)0.3951.1233451.23310x140.263501.46195211.7798
    TBA3/0 (19)0.4431.1713451.28112x140.219501.509104912.11006
    TBA4/0 (19)0.4981.2263451.33615x140.175501.564117212.51269
    TBA250 (37)0.5581.2943451.40418x140.146751.682138613.51500
    TBA350 (37)0.6611.3973451.50726x140.101751.785167414.32100
    TBA500 (37)0.7891.5253451.66523x120.046751.977236515.83000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence ImpedancePositive Sequence ImpedanceShort Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/0 (19)0.1670.2110.0710.0530.281.710.265 + j0.7470.211 + j0.0544138160195
    2/0 (19)0.1330.1670.0670.0520.301.800.221 + j0.7440.167 + j0.0515173185220
    3/0 (19)0.1050.1320.0630.0500.321.930.186 + j0.7400.132 + j0.0506207210250
    4/0 (19)0.0840.1050.0580.0480.342.080.159 + j0.7350.105 + j0.0487759235280
    250 (37)0.0710.0900.0540.0470.372.240.144 + j0.7300.090 + j0.0479311
    350 (37)0.0500.0650.0480.0450.422.520.119 + j0.7230.065 + j0.04513449315370
    500 (37)0.0350.0460.0420.0430.472.860.100 + j0.7140.046 + j0.04329588380435
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilmmmmmmmmNo. x AWGΩ/kmmmmmkg/kmmmnewton
    6262881/0 (19)9.1727.238.7630.028x141.081.2735.811202287.022817
    TBA2/0 (19)10.0328.528.7631.3210x140.861.2737.111417297.183551
    TBA3/0 (19)11.2529.748.7632.5412x140.721.2738.331561307.344477
    TBA4/0 (19)12.6531.148.7633.9315x140.571.2739.731744317.505647
    TBA250 (37)14.1732.878.7635.6618x140.481.9142.722063342.906675
    TBA350 (37)16.7935.488.7638.2826x140.331.9145.342491363.229345
    TBA500 (37)20.0438.738.7642.2923x120.151.9150.223520401.3213350
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1/0 (19)0.54790.690.02160.17390.9195.61020.265 + j0.7470.211 + j0.0544138160195
    2/0 (19)0.43640.550.02040.17060.9845.90550.221 + j0.7440.167 + j0.0515173185220
    3/0 (19)0.34450.430.01920.16401.0506.33200.186 + j0.7400.132 + j0.0506207210250
    4/0 (19)0.27560.340.01770.15751.1156.82410.159 + j0.7350.105 + j0.0487759235280
    250 (37)0.23290.300.01650.15421.2147.34910.144 + j0.7300.090 + j0.0479311
    350 (37)0.16400.210.01460.14761.3788.26770.119 + j0.7230.065 + j0.04513449315370
    500 (37)0.11480.150.01280.14111.5429.38320.100 + j0.7140.046 + j0.04329588380435
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.

    Revision: 1.000.011

    Updated On: Jan. 18, 2024, 10:06 p.m. UTC

    Concentric Neutral Calculator
    QR Code