SPEC 48001
CU 600V LSZH XHHW-2 SOLONONplus®
SOLONONplus® 600Volt Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2
Applications and Features:
Southwire’s 600 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. Passes UL VW-1 # 8 AWG and larger
e. 70,000 BTU/Hr. Vertical Flame Test
f. UL listed for CT use on 1/0 and Larger
g. UL listed FT4/IEEE 1202 and ST-1 (#8 and larger)
h. -40°C Cold impact and cold bend
i. Oil Resistant I and II
j. UV/Sunlight resistant black color
k. Color Available upon request
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. Passes UL VW-1 # 8 AWG and larger
e. 70,000 BTU/Hr. Vertical Flame Test
f. UL listed for CT use on 1/0 and Larger
g. UL listed FT4/IEEE 1202 and ST-1 (#8 and larger)
h. -40°C Cold impact and cold bend
i. Oil Resistant I and II
j. UV/Sunlight resistant black color
k. Color Available upon request
Specifications:
Sample Print Legend:
SOUTHWIRE SOLONONplus{TM} E30117 {UL} AWG XX BARE OR TINNED CU LSZH XLPO TYPE XHHW-2 HF -40°C SR PRI PRII FT4 ST-1 600V {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Class | Strand Count | Cond. Cmil | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | ||
649645 | 300 | B | 37 | 300000 | 65 | 0.747 | 1012 | 0.036 | 0.045 | 2400 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ # 6AWG Stock Number 679070 is Tinned Copper Conductor
Table 3 - Stock Code Colors (Black in Table 1)
Size | Red | Blue | White | Brown | Orange | Yellow | Gray | Green | Purple |
---|---|---|---|---|---|---|---|---|---|
12 (Solid) | 599255 | 599256 | 599253 | 599258 | 599259 | 599260 | 599257 | 599252 | 647516 |
10 (Solid) | 599264 | 599265 | 599262 | 599281 | 599282 | 599283 | 599280 | 599261 | |
14 (19) | 643917 | ||||||||
12 (19) | 677425* | 646526 | 646527 | 646528 | 646529 | ||||
10 (19) | 646530 | 646531 | 646532 | 646533 | |||||
8 (19) | 599331 | 599329 | 599333 | 599335 | 599336 | 599334 | 599330 | ||
6 (19) | 599340 | 599338 | 599341 | 599342 | 599344 | 599345 | 599343 | 599339 | |
4 (19) | 599349 | 599347 | 599350 | 599351 | 599353 | 599354 | 599352 | 599348 | |
2 (19) | 599358 | 599356 | 599359 | 599360 | 599507 | 599508 | 599505 | 599357 | |
1/0 (19) | 641694 | ||||||||
2/0 (19) | 679228* | ||||||||
250 (37) | 679131* | ||||||||
500 (37) | 641702 |
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC