SPEC 48202
CU 2000V EPR RHH/RHW-2 LSZH TRACTION POWER CABLE
Traction Power Cable 2000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 B8 B33. Center strand embossed with “Southwire, Year, Plant” when required
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2
- Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket
Applications and Features:
Southwire 2000V EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lbs./FT maximum sidewall pressure. Alternate constructions available upon request.
Specifications:
Sample Print Legend:
SOUTHWIRE{R} E30117 {UL} XXX KCMIL CU TYPE RHH OR RHW-2 XX MILS EPR XX MILS SOLONON{R} ST1 FOR CT USE SUN RES 2000V
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
647082 | 1000 | 127 | 1.117 | 90 | 1.431 | 65 | 1.427 | 3088 | 3445 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^Tinned Copper Conductor
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
647082 | 1000 | 11.4 | 8000 | 0.011 | 0.016 | 0.027 | 227380 | 456 | 545 | 615 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00M