SPEC 48406

CU 600V NLEPR NYLON BRAID CASE WIRE

...

Construction:

  1. Conductor:Stranded Uncoated Copper
  2. Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
  3. Braid:Nylon braid and lacquer finish of 5 mils

Applications and Features:

Southwire 600V ECO Friendly No Lead EPR/Nylon Braid wire is suited for use as relay and associated signal apparatus wiring and for connector wire use in applications where flexibility, ease of termination, small diameters, long lasting performance, and stable service life are required. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.

• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold Bend
• Superior Deformation Resistance
• RoHS/Proposition 65 Compliant
• 100% Braid Coverage

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • AREMA Signal Manual Part 10.3.19 for EPR Type I Insulation
  • AREMA Signal Manual Part 10.3.21 for PE Type II Jacket
  • Table 1 – Weights and Measurements
    Cond. SizeStrand CountCond. ShapeInsul. ThicknessJacket ThicknessApprox. ODApprox. Weight
    AWG/kcmilNo. of Strandsmilmilinchlb/1000ft
    1037CASE WIRE47470.21266
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC