SPEC 48409
CU 600V NLEPR PE ARMORED UNDERGROUND RAILROAD SIGNAL CABLE
600 Volt 90°C - P.C.F. - AREMA PART 10.3.17. Heavy Duty Direct Burial Railroad Signal Cable for The Transit Systems
Construction:
- Conductor:Solid Uncoated Copper
- Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
- Fillers:Non-Wicking Flame Retardant Fillers with 8 mil Cushioning Tape
- Armor:Helically Wrapped 7 mils Cu 194 Alloy Tape
- Rip Chord:Rip Chord for Ease of Jacket Removal
- Jacket:Polyethylene PE Jacket
Applications and Features:
Southwire 600V ECO Friendly No Lead EPR/PE Armored Underground Signal Cable is suited for use in vital railroad signal cir- cuit applications where crush resistance, termite and rodent protection, and secure service life are a concern. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• Pull Chord Feature (P.C.F.) for ease of terminating and splicing
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• Pull Chord Feature (P.C.F.) for ease of terminating and splicing
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Cond. Number | Cond. Shape | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | No. | mil | mil | inch | lb/1000ft | ||
587874 | 2 | 1 | 3 | UNDERGROUND RAILROAD SIGNAL CABLE | 94 | 94 | 1.239 | 1108 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC