SPEC 48301

CU OVERHEAD CATENARY WIRE

Contact / Trolley Wire for Transit Systems

...

Construction:

This product offers: excellent corrosion resistance, wear characteristics, and high-tensile strength properties. Hard Drawn Copper trolley wire is offered in the ASTM configurations: grooved, figure 8, or figure 9.

Applications and Features:

For use as overhead power source for subways, light and heavy transit systems, electrically powered mine train, buses, and industrial cranes. Southwire hard drawn copper trolley wire is ideal for high-speed rail transportation system.

• Mechanically Rugged
• High Tensile Strength and Breaking Load
• Low Thermal Loss
• RoHS/Proposition 65 Compliant
• Stable and Reliable for Long Term use
• Easy to Install for Renovating Exiting Lines in the Field.

Specifications:

  • ASTM B47 Copper Trolley Wire
  • ASTM B116 Figure-9 deep-section grooved and Figure-8 copper trolley wire for use in industrial haulage
  • EN 50149 Railway Applications. Fixed Installations. Electric Traction. Copper and Copper Alloy Grooved Contact Wires.
  • Table 1 – Weights and Measurements
    Stock NumberCond. ShapeCond. SizeCond. AreaCond. NumberApprox. ODApprox. WeightDC Resistance @ 20°CRated Strength
    AWG/kcmilcmilNo.inchlb/1000ftΩ/1000ftlb
    TBAgrooved2/0137,90010.392416.610.07745,438
    TBAgrooved3/0167,30010.430506.440.06386,374
    592467grooved4/0212,00010.482641.860.05047,780
    597541grooved300299,80010.574907.580.03719,993
    587578grooved350351,20010.6201062.880.030411,812
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Notes:

    1. These numbers represent the minimum percent IACS conductivity of the alloys. Other alloys are available subject to special inquiry.
    2. Figure 8 and 9 wire are also available upon request. Size 6 AWG (336,200 Cmil) Grooved wall will be regularly furnished as 350,000 Cmil size
    3. Tolerances: The above data are approximately and subject to normal manufacturing tolerances Weights, breaking strengths and resistance are base on nominal dimensions

    Revision: 3.0.00M