SPEC 48408
CU 600V NLEPR PE ARMORED TRANSIT VITAL SIGNAL CABLE
600 Volt 90°C AREMA PART 10.3.17. Underground Installations for Transit Systems

Construction:
- Conductor:Solid Uncoated Copper
- Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
- Fillers:Non-Wicking Flame Retardant Fillers with 8 mil Cushioning Tape
- Armor:Helically Wrapped 7 mils Cu 194 Alloy Tape
- Rip Chord:Rip Chord for Ease of Jacket Removal
- Jacket:Polyethylene PE Jacket
Applications and Features:
Southwire 600V ECO Friendly No Lead EPR/PE Armored Underground Vital Signal Cable is suited for use in vital transit circuit safety systems where crush resistance, termite and rodent protection, and secure service life are a concern. Cables are de- signed for use in underground duct below grade or direct burial applications. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Premium Termite and Rodent Protection
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• 40 Year Life
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Premium Termite and Rodent Protection
• Cleanly Strips from Conductor
• Superior Deformation Resistance
• 40 Year Life
• RoHS/Proposition 65 Compliant
• Conductors Number Coded with One in Each layer Marked as “Tracer” for Quick Identification.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | No. | mil | mil | inch | lb/1000ft | |
TBA | 14 | 1 | 3 | 80 | 95 | 0.725 | 247 |
TBA | 14 | 1 | 5 | 80 | 95 | 0.844 | 330 |
TBA | 14 | 1 | 7 | 80 | 95 | 0.910 | 400 |
TBA | 14 | 1 | 12 | 80 | 110 | 1.196 | 633 |
TBA | 9 | 1 | 3 | 80 | 95 | 0.834 | 426 |
TBA | 9 | 1 | 5 | 80 | 110 | 1.010 | 574 |
TBA | 9 | 1 | 7 | 80 | 110 | 1.091 | 710 |
TBA | 9 | 1 | 12 | 80 | 140 | 1.465 | 1160 |
TBA | 6 | 1 | 3 | 95 | 110 | 1.036 | 611 |
TBA | 6 | 1 | 5 | 95 | 110 | 1.225 | 882 |
TBA | 6 | 1 | 7 | 95 | 140 | 1.390 | 1190 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 3.0.00M