SPEC 43632
600V PVC/NYLON SHIELDED PAIRS, CPE JACKET SPOS Halo-Flex™, TYPE TC-ER-HL
Type TC-ER-HL Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles Shielded Pairs with Overall Shield SPOS. Thermoplastic CPE Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -40°C to 90°C

Construction:
- Conductor:Class B stranded bare copper per ASTM B3 and B8
- Insulation:Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Drain Wire:Tinned copper
- Twisted Shielded Pair:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
- Binder:Mylar binder
- Overall Drain Wire:Tinned Copper
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
- Rip Cord:Rip cord under jacket for ease of removal
- Extruded Polymeric Layer:Extruded Polymeric Binder Layer
- Jacket:-40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket
Applications and Features:
Southwire’s Halo-Flex™ 600 Volt Type TC-ER-HL instrumentation cables are suitable for installation as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. A gas/vapor-tight polymeric sheath is extruded over the assembly. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger). The cable is rated for -40°C to 90°C and rated for use in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com
Specifications:
Sample Print Legend:
(SEQ FOOTAGE) SOUTHWIRE{R} HALO-FLEX{TM} E75755 (Plant Code) {UL} 16 AWG SHIELDED XX PAIR(S) 90°C DRY AND 75° C WET PVCN/CPE 600V TYPE TC-ER-HL SUN. RES. -40°C OIL RES I/II ABS RoHS-3 2015/863 COMPLIANT {YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | mil | mil | inch | lb/1000ft | inch | Ω/1000ft | |
679953◊ | 16 | 1 | 20 | 45 | 0.409 | 120 | 3.27 | 4.18 |
679955◊ | 16 | 2 | 20 | 45 | 0.515 | 160 | 4.12 | 4.18 |
679957◊ | 16 | 4 | 20 | 60 | 0.655 | 251 | 5.24 | 4.18 |
679959◊ | 16 | 8 | 20 | 60 | 0.796 | 467 | 6.37 | 4.18 |
678168 | 16 | 12 | 20 | 80 | 0.980 | 671 | 7.0 | 4.18 |
678171 | 16 | 24 | 20 | 80 | 1.26 | 1121 | 10.08 | 4.18 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† 1 Pair is not TC-ER Rated.
* Over an inch OD and NOT printed-HL
* Over an inch OD and NOT printed-HL
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Number of Pairs | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | mm | mm | mm | lb/km | mm | Ω/km | |
679953◊ | 16 | 1 | 0.51 | 1.14 | 10.39 | 179 | 83.06 | 13.71 |
679955◊ | 16 | 2 | 0.51 | 1.14 | 13.08 | 238 | 104.65 | 13.71 |
679957◊ | 16 | 4 | 0.51 | 1.52 | 16.64 | 374 | 133.10 | 13.71 |
679959◊ | 16 | 8 | 0.51 | 1.52 | 20.22 | 695 | 161.80 | 13.71 |
678168 | 16 | 12 | 0.51 | 2.03 | 24.89 | 999 | 177.80 | 13.71 |
678171 | 16 | 24 | 0.51 | 2.03 | 32.00 | 1668 | 256.03 | 13.71 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
16 | 48.51 | 0.0895 |
Revision: 3.0.00M