SPEC 44066
MachineFLEX™ Power
90°C Wet/90°C Dry. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation and Nylon Jacket (THHN/THWN-2). Oil & Gasoline Resistant. Sunlight Resistant. Rated UL VW-1 and CSA FT1 & FT4 Flame Resistant.

Construction:
- Conductor: 8 - 4/0 AWG: Class K, Flexible stranded bare copper. 250 - 750 KCMIL: Class I, Flexible stranded bare copper
- Insulation: Polyvinyl Chloride (PVC) with Nylon sheath
Applications and Features:
Southwire’s MachineFLEX™ Power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 105°C for short circuit conditions. 1/0 AWG & Larger rated for CT USE
Specifications:
Sample Print Legend:
8AWG-1AWG
SOUTHWIRE #P# (UL) 1 AWG (42.406 mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
1/0 AWG - 500 KCMIL
SOUTHWIRE #P# (UL) 500 KCMIL (253.35mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 FOR CT USE OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | |
TBA | 1000 | 1 | 2516 | 1.190 | 79 | 1.350 | 3260 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Raceway At 60°C† | Allowable Ampacity In Raceway At 75°C† | Allowable Ampacity In Raceway At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | MΩ/1000ft | inch | Amp | Amp | Amp | |
TBA | 1000 | 1 | 0.0117 | 0.0167 | 0.026 | 6.75 | 455 | 545 | 615 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2014 Edition. Allowable Ampacities of Insulated Conductors Rated Up to and Including 2000 Volts, 60°C Through 90°C (140°F Through 194°F) Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried), Based on ambient temperature of 30°C (86°F)
Stock Codes and Colors
Size | BLACK | BROWN | ORANGE | YELLOW | GRAY | GREEN/YELLOW | GREEN |
---|---|---|---|---|---|---|---|
#4 | TBA | TBA | TBA | TBA | TBA | TBA | 674667 |
1/0 | TBA | TBA | TBA | TBA | TBA | 677368 | 674668 |
4/0 | 679607♢ | TBA | TBA | TBA | TBA | 679606♢ | TBA |
250Kcmil | 649414♢ | 672218♢ | 672217♢ | 672219♢ | 673792♢ | 677370♢ | 673791♢ |
300Kcmil | 672866 | 674116 | 674117 | 674118 | 674120 | TBA | 674121 |
350Kcmil | 649415♢ | 674662♢ | 674664♢ | 674665♢ | 674666♢ | 672017♢ | 652964♢ |
500Kcmil | 648948♢ | 646978♢ | 646979♢ | 646980♢ | 646981♢ | 646982♢ | 677701 |
600Kcmil | 649416♢ | 678431♢ | 678432♢ | 678434♢ | 678435♢ | 678436♢ | 673748♢ |
750Kcmil | 649549 | 677721 | 677722 | 677723 | 677725 | 677726 | TBA |
1000Kcmil | 674459 | TBA | TBA | TBA | TBA | TBA | TBA |
Revision: 3.0.00M