SPEC 44122
4/C CU 2000V EPDM/CPE Type G Industrial Grade Cable 90°C. MSHA Approved
Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket
Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, blue, red for sizes #4/0 and smaller and black, white, red, orange for sizes over 250 kcmil
- Ground Conductors:Four insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
- Fillers:Jute fillers applied as needed to round the cable core
- Reinforcement Binder:Reinforcing binder with twine applied over the core
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Specifications:
Sample Print Legend:
2 AWG 4/C TYPE G PORTABLE POWER CABLE 90°C WET OR DRY 2000V OIL AND SUN RES (UL) P-136-35-MSHA AIWTM c(UL) FT1/FT5 (-40°C)
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | No. x AWG | mil | inch | lb/1000ft | |
570260 | 350 | 4 | 893 | 0.670 | 95 | 4 x 2 | 270 | 2.972 | 8110 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
350 | 0.033 | 0.042 | 0.040 | 17.8 | 254 | 305 | 346 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC