SPEC 44101

2/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C

Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

...

Construction:

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white
  4. Fillers:Paper fillers applied as needed to round the cable core
  5. Tape:Reinforcing tape applied over the cabled core for improved mechanical integrity and ease of stripping
  6. Reinforcement Binder:Reinforcing twine applied over the tapped core
  7. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Applications and Features:

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-1 and FT-5 Flame Tests. cUL listing on select items only.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    # AWG 2/C TYPE W PORTABLE POWER CABLE 90°C WET OR DRY 2000V OIL AND SUN RES (UL) P-136-35-MSHA AIWTM c(UL) FT1/FT5 (-40°C)
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchinchlb/1000ft
    TBA25026080.605950.831.992510
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity In Air 60°C†Allowable Ampacity In Air 75°C†Allowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftinchAmpAmpAmp
    TBA25020.040.0612296354402
    † Ampacity based on NEC 400.5(A)(2) and is for a two-conductor W cable only where the individual conductors are not installed in raceways and are not in physical contact with each other except in lengths not to exceed 600 mm (24 in.) where passing through the wall of an enclosure.

    Revision: 3.0.00M