SPEC 44100
1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C
Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry

Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM)
- Reinforcement Binder:Reinforcing twine.
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.
Specifications:
Sample Print Legend:
AMERICAN MUSTANG # AWG 1/C TYPE W PORTABLE POWER CABLE 90°C - WET OR DRY 2000V OIL AND SUN. RES. RHH/ RHW-2 AIWTM (UL) P-136-35-MSHA cUL FT1/FT5 -40°C FOR HARD USAGE ONLY RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | inch | lb/1000ft | |
640807 | 4 | 1 | 427 | 0.240 | 60 | 0.39 | 0.6 | 280 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity In Air 60°C† | Allowable Ampacity In Air 75°C† | Allowable Ampacity In Air 90°C† |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |
640807 | 4 | 1 | 0.26 | 0.33 | 4 | 70 | 84 | 95 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2014 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00M