SPEC 44100
1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C. MSHA Approved
Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry
Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM)
- Reinforcement Binder:Reinforcing twine.
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.
Specifications:
Sample Print Legend:
AMERICAN MUSTANG # AWG 1/C TYPE W PORTABLE POWER CABLE 90°C - WET OR DRY 2000V OIL AND SUN. RES. RHH/ RHW-2 AIWTM (UL) P-136-35-MSHA cUL FT1/FT5 -40°C FOR HARD USAGE ONLY RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | mil | inch | lb/1000ft | |
641402 | 4/0 | 1 | 532 | 0.530 | 80 | 95 | 0.901 | 894 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ class H stranding
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
4/0 | 0.055 | 0.067 | 0.041 | 3.6 | 300 | 360 | 405 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC