SPEC 44140

3/C CU 2000V EPDM/CPE Type G-GC Industrial Grade Cable 90°C

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

...

Construction:

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red
  4. Ground Check:One insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  5. Ground Conductors:Two insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  6. Fillers:Paper fillers applied as needed to round the cable core
  7. Tape:Reinforcing tape applied over the cabled core for improved mechanical integrity and ease of stripping
  8. Reinforcement Binder:Reinforcing twine applied over the tapped core
  9. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Applications and Features:

2 AWG 3/C TYPE G-GC PORTABLE POWER CABLE 90°C WET OR DRY 2000V OIL AND SUN RES (UL) P-136-35-MSHA AIWTM c(UL) FT1/FT5 (-40°C)

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per Article NEC 400. Suitable for continuous submersion in water – ideal for submers- ible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test. cUL Listed.
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchAWGNo.AWGNo.inchlb/1000ft
    56053783710.148600.310104101040.95610
    55816863650.184600.3310104101041.03730
    558169431120.235600.39841101041.11970
    558170231680.315600.47752101041.311340
    570098132240.362800.5562738711.51770
    5581651/032590.385800.5851338711.582070
    5581662/033240.42800.6141338711.652450
    5600653/034180.47800.6631338711.762970
    5581674/035320.535800.7322598711.933630
    57023925036080.605950.8322598712.294460
    55928135038550.67950.891/02598712.435810
    570243500312210.858951.082/03248712.897970
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceMin Bending RadiusAllowable Ampacity In Air 60°C†Allowable Ampacity In Air 75°C†Allowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftMΩ/1000ftinchAmpAmpAmp
    560537830.65300.8160.0386485765
    558168630.41900.5240.0356637787
    558169430.26300.3290.033784101114
    558170230.16600.2080.0318112133152
    570098130.13100.1640.0319131156177
    5581651/030.10500.1310.0319151181205
    5581662/030.08340.1040.03010174208237
    5600653/030.06620.0830.03011201241274
    5581674/030.05250.0660.02912232277316
    57023925030.04480.0560.02914259310352
    55928135030.03200.0400.02815318381433
    57024350030.02240.0280.02717392470536
    † Ampacity based on NEC 400.5(A)(2) and is for a single isolated cable in air operated at an ambient temperature of 30°C connected to utilization equipment so that only three conductors are current-carrying.

    Revision: 3.0.00M