SPEC 47208
4/C CU 2000V Type G RHINOFLEXTM CPE Mining Cable 90°C
Flexible Copper conductors, Ethylene Propylene Rubber (EPR) insulation, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Construction:
- Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Rubber (EPR). Color coded black, white, red, orange
- Ground Conductors:Four mylar taped, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
- Inner Jacket:Black, mold cured, extra heavy-duty integral fill flame resistant, thermosetting Chlorinated Polyethylene (CPE)
- Reinforcement:Reinforcing twine applied between the two jacket layers
- Outer Jacket:Black, mold cured, extra heavy-duty, integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
- Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)
Applications and Features:
RHINOFLEXTM Type G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mobile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.
Specifications:
Sample Print Legend:
SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG 4/C TYPE G 90°C 2000V P-07-KA140024-MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground Size | Ground Strands | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | AWG | No. | inch | lb/1000ft | |
TBA | 1/0 | 4 | 273 | 0.385 | 80 | 0.581 | 7 | 49 | 1.79 | 3080 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C† |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | MΩ/1000ft | lb | inch | Amp | |
TBA | 1/0 | 4 | 0.111 | 0.139 | 0.034 | 963.000 | 10.7 | 165 |
† Ampacity based on ICEA S-75-381 Table H-1 and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 40°C and a conductor temperature of 90°C
Revision: 3.0.00M