SPEC 47321
3/C CU 5KV Type SHD-GC RHINOSHIELDTM CPE Mining Cable 90°C. MSHA Approved
Flexible Copper conductors, EPR 100% Insulation Level, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Construction:
- Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:Ethylene Propylene Rubber (EPR)
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with colour coded nylon (Black, Blue, Red) with a 40% maximum coverage
- Ground Conductor:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
- Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with high strength yellow, polypropylene insulation
- Filler:Rubber fillers as needed
- Reinforcement:Reinforcing twine applied over core
- Inner Jacket:Black, mold cured, extra heavy-duty integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
- Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
- Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)
Applications and Features:
RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
Specifications:
Sample Print Legend:
SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG CU 3/C EPR TYPE SHD-GC 5000V -50°C 90°C P-07-KA140005 MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground Size | Ground Strands | Ground Check Size | Ground Check Strands | Ground Check Insulation Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | AWG | No. | AWG | No. | mil | mil | inch | lb/1000ft | |
643531 | 3/0 | 3 | 418 | 0.506 | 110 | 0.792 | 2 | 308 | 8 | 168 | 45 | 235 | 2.36 | 4460 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ red jacket with stripe
^^ red jacket
^^ red jacket
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | MΩ*1000ft | MΩ/1000ft | lb | inch | Amp | |
643531 | 3/0 | 3 | 0.067 | 0.084 | 0.024 | 0.032 | 1147.000 | 14.2 | 279 |
† Ampacity based on ICEA S-75-381 Table H-1 and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 40°C and a conductor temperature of 90°C
Revision: 3.0.00M