SPEC 47011

CU 600V Remote Power & Drill Cord Cable 90°C

Flexible Copper conductors, Ethylene Propylene Diene Monimor (EPDM) insulation, Extra Heavy Duty Two Layer Heavy-Duty Neoprene Jacket with Optional Reflective Stripes

...

Construction:

  1. Conductor:Soft drawn, annealed, flexible, rope-lay stranded, uncoated copper per ASTM B3/B172.
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Rubber (EPR). Color coded: 3-Conductor: Black, White, Green; 4 Conductor: Black, White, Red, Green; 5-Conductor: Black, White, Red, Green, Orange; 6-Conductor: Black, White, Red, Green, Orange, Blue
  4. Inner Jacket:Black, heavy-duty integral fill flame resistant, thermosetting Neoprene
  5. Reinforcement: Reinforcing twine applied between the two jacket layers.
  6. Outer Jacket: Black, heavy-duty, integral fill, flame resistant, thermosetting Neoprene. Alternate jacket colors available.

Applications and Features:

Southwire’s Remote Power and Drill cord cable is a heavy-duty cable for use where limited flexing and rugged use are re- quired. For use in stationary heavy duty pumps or long-wall lighting application. Designed for long service life in wet or dry locations in underground mines. The cable is sunlight resistant, crush resistant, and abrasion resistant. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved
  • Sample Print Legend:

    # AWG #/C REMOTE CONTROL & DRILL CORD 600V P-07-KA120024-MSHA --- RoHS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchinchlb/1000ft
    569952143410.083450.2090.67295
    571415144410.083450.2090.71345
    569951145410.083450.2090.78420
    578829123650.104450.230.72440
    571402125650.104450.230.81450
    571731126650.104450.230.89510
    5788301031040.131450.2570.8360
    5717101051040.131450.2570.9550
    583920851680.166600.3221.09690
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftlbinchAmp
    5699521432.643.299 28 415
    5714151442.643.299 37 415
    5699511452.643.299 47 515
    5788291231.682.093 45 420
    5714021251.682.093 74 520
    5717311261.682.093 89 520
    5788301031.061.319 71 525
    5717101051.061.319 118 525
    583920850.680.848 188 735
    † Ampacity based on Tables 400.5(A)(1) of the National Electrical Code® and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 30°C and a conductor temperature of 90°C and three current carrying conductors

    Revision: 3.0.00M