SPEC 47210

3/C CU 2000V Type G-GC RHINOFLEXTM CPE Mining Cable 90°C

Flexible Copper conductors, Ethylene Propylene Rubber (EPR) insulation, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

...

Construction:

  1. Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Rubber (EPR), color coded black, white, red
  4. Ground Conductors:Two mylar taped, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  5. Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with yellow, high durometer, Ethylene Propylene Rubber (EPR) insulation
  6. Inner Jacket:Black, mold cured, extra heavy-duty integral fill flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  7. Reinforcement:Reinforcing twine applied between the two jacket layers
  8. Outer Jacket:Black, mold cured, extra heavy-duty, modified integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  9. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Applications and Features:

RHINOFLEXTM Type G-G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mo- bile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG 3/C TYPE G-GC PORTABLE POWER CABLE 90°C WET OR DRY 2000V FT5 -50°C P-07-KA140024 MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsGround Check Insulation ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchAWGNo.AWGNo.milinchlb/1000ft
    59126699831680.155600.3111010410104300.97630
    58555799631330.21600.3661010410104301.05780
    58502899432590.256600.412816810104301.191080
    TBA332590.285600.441816810104301.251230
    58572599233080.32600.4767498168451.341480
    58926899133850.355800.55161338168451.511870
    TBA1/032730.385800.58151338168451.652290
    585726992/033240.42800.61642598168451.752730
    TBA3/034180.506800.70232598168451.893260
    587197994/035320.577800.77323088168452.043940
    5901999925036080.61950.83613858168452.395060
    5875319935038550.72950.9461/02738168452.686660
    TBA30037350.737950.96313858168452.565710
    TBA40039800.831951.0571/02736133602.827300
    TBA450311270.894951.1202/03246133602.948130
    TBA500312210.9951.1263/04186133603.039030
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CCapacitive ReactanceInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftMΩ*1000ftMΩ/1000ftlbinchAmp
    59126699830.6760.8450.0380.038113.0005.859
    58555799630.4210.5260.0300.034179.0006.379
    58502899430.2670.3340.0260.033285.0007.1104
    TBA330.2120.2650.0240.032360.0007.5120
    58572599230.1680.2100.0210.031454.0008138
    58926899130.1330.1660.0240.032572.0009.1161
    TBA1/030.1110.1390.0220.031722.0009.9186
    585726992/030.0850.1060.0210.031910.00010.5215
    TBA3/030.0670.0840.0180.0291147.00011.3249
    587197994/030.0530.0660.0160.0281446.00012.2287
    5901999925030.0450.0560.0170.0291709.00014.3320
    5875319935030.0320.0400.0150.0282393.00016.1394
    TBA30030.0370.0460.0140.0282051.00015.4357
    TBA40030.0270.0340.0130.0272734.00016.9430
    TBA45030.0250.0310.0120.0273075.00017.6460
    TBA50030.0230.0290.0120.0273418.00018.2487
    † Ampacity based on ICEA S-75-381 Table H-1 and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 40°C and a conductor temperature of 90°C

    Revision: 3.0.00M