SPEC 47822

3/C CU 15KV 100% XLP/PVC RHINOPOWERTM Type MP-GC

Class B Copper conductors, Cross-Linked Polyethylene (XLP) 100% Insulation Level, Copper Tape Shield, Polyvinyl Chloride (PVC) Jacket, 90°C

...

Construction:

  1. Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Cross-Linked Polyethylene (XLP), 100% Insulation Level
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  7. Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  8. Filler:Rubber Fillers as needed
  9. Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  10. Reinforcement:Reinforcing twine applied over the taped core
  11. Jacket:Black, single layer, flame resistant, thermoplastic Polyvinyl Chloride (PVC). Alternate colors available.

Applications and Features:

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG COMPACT CU 3/C TYPE MP-GC 15000V 100% INS. LEVEL 90°C P-07-K130025 MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsGround Check Insulation ThicknessJacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.No.inchmilinchAWGNo.AWGNo.milmilinchlb/1000ft
    5702472370.2681750.6546787451401.882390
    TBA13190.2991750.6855787451401.982740
    TBA1/03190.3361750.7224787451402.053090
    5702462/03190.3761750.7623787451402.153560
    5784973/03190.4231750.8092787451402.264140
    5702484/03190.4751750.86111987451402.404880
    5803512503370.521750.9061/01987451402.505530
    TBA3003370.571750.9561/01987451402.646250
    TBA3503370.6161751.0022/01987451402.757070
    TBA4003370.6591751.0453/01987451402.928090
    TBA4503370.71751.0863/01987451403.008700
    5803485003370.7361751.1224/01987451703.109620
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberDC Resistance @ 25°CAC Resistance @ 90°CCapacitive ReactanceInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C†
    AWG/KcmilNo.Ω/1000ftΩ/1000ftMΩ*1000ftMΩ/1000ftlbinchAmp
    570247230.1640.2050.0580.044454.00022.6164
    TBA130.1300.1630.0540.043572.00023.8187
    TBA1/030.1040.1300.0500.041722.00024.6215
    5702462/030.0820.1030.0460.040910.00025.8246
    5784973/030.0650.0810.0420.0381147.00027.1283
    5702484/030.0520.0650.0390.0371446.00028.8325
    58035125030.0440.0550.0360.0361709.00030359
    TBA30030.0370.0460.0340.0352051.00031.7401
    TBA35030.0310.0390.0320.0342393.00033438
    TBA40030.0270.0340.0300.0342734.00035473
    TBA45030.0240.0300.0290.0333075.00036504
    58034850030.0220.0280.0270.0333418.00037.2536
    † Ampacity based on ICEA S-75-381 Table I-1 and is for a single isolated cable in air operated with an open-circuited shield at an ambient temperature of 40°C and a conductor temperature of 90°C

    Revision: 3.0.00M