SPEC 41041
TELCOFLEX®-G L6 Telecom Grounding Cable, Green
Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Construction:
- Conductor: Tinned copper Class K (10AWG), Class I (8 AWG & larger)
- Separator Tape:Optional Opaque Mylar tape
- Insulation:Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit
Applications and Features:
TELCOFLEX® -G L6 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.
Specifications:
Sample Print Legend:
SOUTHWIRE AIWTM CORD BRAND TELCOFLEX®-G VI LEAD-FREE RoHS L6 (UL) E30117 SIZE AWG XXX STRAND CLASS I 600 VOLTS XHHW-2 SUNLIGHT RESISTANT GASOLINE AND OIL RESISTANT II SUITABLE FOR GROUNDING USE (YEAR) (TIME JULIAN DATE)
NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.
NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strands | inch | mil | inch | lb/1000ft | inch | Amp | Amp | |
597903 | 6 | 65 | 0.186 | 45 | 0.276 | 99 | 3 | 65 | 75 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacity based on 310.15 (B) (16) allowable ampacities for not more than three current carrying conductors rated up to 2000 volts based on ambient temperature of 30 °C (86 °F).
** Class K Per ICEA S-75-381 NEMA WC 58 Portable and Power Feeder Cables.
** Class K Per ICEA S-75-381 NEMA WC 58 Portable and Power Feeder Cables.
Revision: 3.0.00M