SPEC 41053
TELCOFLEX® Cellular Power Cable
600 Volt Tray Cable (TC-ER) Rated for Exposed Run. Flexible Tinned Copper Conductors. THHN, THWN Conductors rated 75°C Wet and 90°C Dry. Uninsulated, Flexible Tinned Copper Ground Wire and Drain Wire. Overall Aluminum Foil Shield and Tinned Copper Braid Shield. Overall TPE or PVC Jacket. Rated FT4 Flame Resistant, Sunlight Resistant and -40°C.
Construction:
- Conductor:Class K Stranded Tinned Copper per ASTM B33, B172 & B174. #8 and #6 AWG 19 Strand per ASTM B787
- Insulation:Polyvinyl Chloride (PVC) Insulated Conductors with Nylon Sheath.
Color: 2 Conductor Construction - BLK, RED
Color: 6 Conductor Construction - BLK-BLU/RED-BLU/BLK-ORG/RED-ORG/BLK-GRN/RED-GRN - Ground:Tinned Copper
- Drain Wire:Tinned Copper
Phase Size: 12awg. Drain Size/Strands: 16awg/7
Phase Size: 10awg. Drain Size/Strands: 14awg/7
Phase Size: 8 and 6 awg. Drain Size/Strands: 12awg/7 - Filler:Polypropylene as needed to make round
- Tape Shield:Aluminum/Poly/Aluminum (3-Layer) applied Helically over cabled assembly
- Braid Shield:34 AWG Tinned Copper with 85% coverage applied over Tape Shield
- Overall Jacket:Black sunlight resistant
2 Conductor: Thermoplastic Elastomer (TPE) Jacket
6 Conductor: Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire Tray Cable is suitable for use in industrial power or control circuits. Primary installations include cable trays, raceways and outdoor locations where supported by a messenger. These constructions are listed for exposed runs (TC-ER) per NEC 336.10. Type TC in sizes 8 AWG and larger is listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 Control circuits. This cable may be used at temperatures not to exceed 75°C in wet locations and 90°C in dry locations.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® E75755 {UL} X/C X AWG (XX.X{mm2}) XXX STRAND CLASS K + 1/C X AWG (X.XX{mm2}) GDING COND THHN/THWN 90°C DRY OR 75°C WET TYPE TC-ER 600V FT4 SUN RES
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | mil | inch | lb/1000ft | |
673716 | 6 | 6 | 19 | 0.179 | 35 | 0.239 | 80 | 0.935 | 840 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note:
1. Only 2/C cables are rated for direct burial.
1. Only 2/C cables are rated for direct burial.
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | inch | Amp | Amp |
6 | 0.411 | 0.514 | 11 | 52 | 60 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: March 18, 2024, 8 p.m. UTC