SPEC 41041

TELCOFLEX®-G L6 Telecom Grounding Cable, Green

Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

...

Construction:

  1. Conductor: Tinned copper Class K (10AWG), Class I (8 AWG & larger)
  2. Separator Tape:Optional Opaque Mylar tape
  3. Insulation:Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Applications and Features:

TELCOFLEX® -G L6 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.

Specifications:

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-3 Complies with European Directive 2015/863
  • ATIS 0600028.2021 List 6
  • REACH - European Community Regulation
  • Sample Print Legend:

    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX®-G VI LEAD-FREE RoHS L6 (UL) E30117 SIZE AWG XXX STRAND CLASS I 600 VOLTS XHHW-2 SUNLIGHT RESISTANT GASOLINE AND OIL RESISTANT II SUITABLE FOR GROUNDING USE (YEAR) (TIME JULIAN DATE)

    NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. StrandsDiameter Over Cond.Insul. ThicknessApprox. ODApprox. WeightMin Bending RadiusAllowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWG/Kcmilstrandsinchmilinchlb/1000ftinchAmpAmp
    TBA10104**0.078300.1383223030
    TBA8410.142450.2466825055
    5979036650.186450.2769936575
    TBA41540.263450.35315538595
    59790421680.315450.4052284115130
    TBA12240.367550.4773094130145
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacity based on 310.15 (B) (16) allowable ampacities for not more than three current carrying conductors rated up to 2000 volts based on ambient temperature of 30 °C (86 °F).
    ** Class K Per ICEA S-75-381 NEMA WC 58 Portable and Power Feeder Cables.

    Revision: 3.0.00M